4.50 BUSHING REM PIN
307654-02
Tools307654-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.562 |
| Product height mm | 14.275 |
| Product length in | 0.562 |
| Product length mm | 14.275 |
| Product Material | Steel |
| Product width in | 4.500 |
| Product width mm | 114.3 |
| Sub brand | Airflex |