CLAMP TUBE, DBB
307941-03
Tools307941-03 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 5.137 |
| Product width mm | 130.480 |
| Sub brand | Airflex |