Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Rotorseal Adapter |
| Product height in | 10.500 |
| Product height mm | 266.700 |
| Product length in | 10.500 |
| Product length mm | 266.700 |
| Product Material | Steel |
| Product width in | 0.750 |
| Product width mm | 19.05 |
| Sub brand | Airflex |