24 STUD CORR RESIST
308160-06
Tools308160-06 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 1.125 |
| Product length mm | 28.575 |
| Product Material | Steel |
| Product width in | 9.500 |
| Product width mm | 241.3 |
| Sub brand | Airflex |