WEAR SPACER
308170-03
Tools308170-03 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 1.625 |
| Product length mm | 41.275 |
| Product width in | 0.252 |
| Product width mm | 6.401 |
| Sub brand | Airflex |