CLAMP TUBE, DBB
308207-07
Tools308207-07 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.245 |
| Product height mm | 31.623 |
| Product length in | 1.245 |
| Product length mm | 31.623 |
| Product width in | 3.611 |
| Product width mm | 91.719 |
| Sub brand | Airflex |