Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
308558
SPACER (FOR AX/LCKG ASSY)
308558
Where to buy
Export PDF
Tools
Add to comparison
308558
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.000
Product height mm
50.800
Product length in
8.000
Product length mm
203.200
Product Material
STEEL
Steel
Product width in
2.000
Product width mm
50.8
Sub brand
AIRFLEX
Airflex