SUPPORT STUD
308592-01
Tools308592-01 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.181 |
| Product height mm | | 29.997 |
| Product length in | | 1.181 |
| Product length mm | | 29.997 |
| Product Material | STEEL | Steel |
| Product width in | | 13.250 |
| Product width mm | | 336.55 |
| Sub brand | AIRFLEX | Airflex |