SAW CUT ROUND - ALUMINUM
403957-01
Tools403957-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.250 |
| Product height mm | 133.350 |
| Product length in | 5.250 |
| Product length mm | 133.350 |
| Product Material | Aluminum |
| Product width in | 3.400 |
| Product width mm | 86.36 |
| Sub brand | Airflex |