12E475 HSG W/LOCKOUT HOL
405126
Tools405126 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 11.875 |
| Product height mm | | 301.625 |
| Product length in | | 11.875 |
| Product length mm | | 301.625 |
| Product Material | STEEL | Steel |
| Product width in | | 2.760 |
| Product width mm | | 70.104 |
| Sub brand | AIRFLEX | Airflex |