ADP SFT EXT PIPE THD
406208
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.750 |
| Product height mm | | 44.450 |
| Product length in | | 2.021 |
| Product length mm | | 51.333 |
| Product Material | STEEL | Steel |
| Product width in | | 3.832 |
| Product width mm | | 97.333 |
| Sub brand | AIRFLEX | Airflex |