END PL
410745-25
Tools410745-25 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 6.000 |
| Product height mm | 152.400 |
| Product length in | 6.000 |
| Product length mm | 152.400 |
| Product Material | Carbon Steel |
| Product width in | 0.375 |
| Product width mm | 9.525 |
| Sub brand | Airflex |