Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | BAR STOCK | Bar Stock |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 2.000 | |
| Product length mm | 50.800 | |
| Product Material | STEEL | Steel |
| Sub brand | AIRFLEX | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |