1.625 DIA AL RD SCR MACH
411339-15
Tools411339-15 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Bar Stock |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 1.625 |
| Product length mm | 41.275 |
| Product Material | Aluminum |
| Sub brand | Airflex |