3.750 DIA AL RD SCR MACH
411339-36
Tools411339-36 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Bar Stock |
| Product height in | 3.750 |
| Product height mm | 95.250 |
| Product length in | 3.750 |
| Product length mm | 95.250 |
| Product Material | Aluminum |
| Sub brand | Airflex |