3.875 DIA CF RD
411342-37
Tools411342-37 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Bar Stock |
| Product height in | 3.875 |
| Product height mm | 98.425 |
| Product length in | 3.875 |
| Product length mm | 98.425 |
| Product Material | Steel |
| Sub brand | Airflex |