6.000 DIA CF RD
411342-60
Tools411342-60 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Bar Stock |
| Product height in | 6.000 |
| Product height mm | 152.400 |
| Product length in | 6.000 |
| Product length mm | 152.400 |
| Product Material | Steel |
| Sub brand | Airflex |