2.875 O.D. X 2.438 1.D.
411409-01
Tools411409-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Bar Stock |
| Product height in | 2.875 |
| Product height mm | 73.025 |
| Product length in | 2.875 |
| Product length mm | 73.025 |
| Product Material | Steel |
| Sub brand | Airflex |