Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Bar Stock |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 0.875 |
| Product length mm | 22.225 |
| Product Material | Steel |
| Product width in | 6.500 |
| Product width mm | 165.1 |
| Sub brand | Airflex |