.62 OD X .50 ID SST
412181-04
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.620 |
| Product height mm | | 15.748 |
| Product length in | | 0.620 |
| Product length mm | | 15.748 |
| Product Material | CARBON STEEL | Carbon Steel |
| Sub brand | AIRFLEX | Airflex |