WIRE-RETAINING, CB
412266-04
Tools412266-04 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.188 |
| Product height mm | 4.775 |
| Product length in | 0.072 |
| Product length mm | 1.829 |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Sub brand | Airflex |