RETAINING WIRE
412266-08
Tools412266-08 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.250 |
| Product height mm | 6.350 |
| Product length in | 0.106 |
| Product length mm | 2.680 |
| Product Material | Carbon Steel |
| Product width in | 3.190 |
| Product width mm | 81.026 |
| Sub brand | Airflex |