.88 ID X 1.06 LG BRG
412328-01
Tools412328-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Bearing |
| Product height in | 1.378 |
| Product height mm | 35.001 |
| Product length in | 1.378 |
| Product length mm | 35.001 |
| Product Material | Bronze |
| Product width in | 1.062 |
| Product width mm | 26.975 |
| Sub brand | Airflex |