SHAFT END PL RGH MATL
414977-01
Tools414977-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.500 |
| Product height mm | 215.900 |
| Product length in | 8.500 |
| Product length mm | 215.900 |
| Product Material | Carbon Steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Sub brand | Airflex |