Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
415056
HOUSING, 3/4 QRV
415056
Where to buy
Export PDF
Tools
Add to comparison
415056
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.545
Product height mm
39.243
Product length in
1.545
Product length mm
39.243
Product width in
2.382
Product width mm
60.503
Sub brand
AIRFLEX
Airflex