1010-1020 CF STL PL
415130-03
Tools415130-03 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.000 |
| Product height mm | 127.000 |
| Product length in | 10.000 |
| Product length mm | 254.000 |
| Product Material | Carbon Steel |
| Product width in | 2.500 |
| Product width mm | 63.5 |
| Sub brand | Airflex |