Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
415225
SPACER, 29DBA DISC CENTERING
415225
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
415225
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
13.440
Product height mm
341.376
Product length in
13.440
Product length mm
341.376
Product width in
1.250
Product width mm
31.750
Sub brand
AIRFLEX
Airflex