Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 7.600 |
| Product height mm | 193.040 |
| Product length in | 8.880 |
| Product length mm | 225.552 |
| Product Material | Cardboard |
| Product width in | 0.031 |
| Product width mm | 0.794 mm |
| Sub brand | Airflex |