BRG SLEEVE
415660
Tools415660 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.510 |
| Product height mm | 216.154 |
| Product length in | 6.030 |
| Product length mm | 153.162 |
| Product width in | 8.510 |
| Product width mm | 216.154 |
| Sub brand | Airflex |