Danfoss logo
B3 R/S SFT,L/H THD,L/GRD-product-details

B3 R/S SFT,L/H THD,L/GRD

415825-01


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in1.100
Product height mm27.940
Product length in0.880
Product length mm22.352
Product MaterialCarbon Steel
Product width in2.032
Product width mm51.613 mm
Sub brandAirflex