C2 R/S NON-MAG SFT
415950-01
Tools415950-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.660 |
| Product height mm | 42.164 |
| Product length in | 1.380 |
| Product length mm | 35.052 |
| Product Material | Stainless Steel |
| Product width in | 2.621 |
| Product width mm | 66.573 |
| Sub brand | Airflex |