FORGING
416157-01
Tools416157-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 11.000 |
| Product height mm | 279.400 |
| Product length in | 11.000 |
| Product length mm | 279.400 |
| Product Material | Carbon Steel |
| Product width in | 10.380 |
| Product width mm | 263.652 |
| Sub brand | Airflex |