Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | BAR STOCK | Bar Stock |
| Product height in | 9.000 | |
| Product height mm | 228.600 | |
| Product length in | 9.000 | |
| Product length mm | 228.600 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 8.750 | |
| Product width mm | 222.25 | |
| Sub brand | AIRFLEX | Airflex |