HELICAL COMPRESSION SPRI
416816-05
Tools416816-05 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.786 |
| Product height mm | 70.764 |
| Product length in | 2.786 |
| Product length mm | 70.764 |
| Product Material | Chromium-Silicon Alloy |
| Product width in | 7.550 |
| Product width mm | 191.77 |
| Sub brand | Airflex |