3/8 QRV END CAP
416998
Tools416998 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.361 |
| Product height mm | 34.569 |
| Product length in | 1.361 |
| Product length mm | 34.569 |
| Product Material | Noryl |
| Product width in | 1.250 |
| Product width mm | 31.75 |
| Sub brand | Airflex |