Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
417020
HOUSING, 1 RH ROTORSEAL
417020
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
3.200
Product height mm
81.280
Product length in
3.200
Product length mm
81.280
Product width in
5.125
Product width mm
130.175 mm