Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Bar Stock |
| Product height in | 8.500 |
| Product height mm | 215.900 |
| Product length in | 8.500 |
| Product length mm | 215.900 |
| Product Material | Carbon Steel |
| Product width in | 3.750 |
| Product width mm | 95.25 |
| Sub brand | Airflex |