Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
417385-01
TSL MAV 4161 146.8-148.88 X 210
417385-01
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
417385-01
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
8.268
Product height mm
210.000
Product length in
8.268
Product length mm
210.000
Product width in
5.118
Product width mm
130
Sub brand
AIRFLEX
Airflex