HOUSING, 2 RH ROTORSEAL
510669
Tools510669 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.000 |
| Product height mm | 127.000 |
| Product length in | 5.000 |
| Product length mm | 127.000 |
| Product Material | Aluminum Alloy |
| Product width in | 6.412 |
| Product width mm | 162.865 |
| Sub brand | Airflex |