BT INNER SFT
510936-05
Tools510936-05 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.280 |
| Product height mm | 32.512 |
| Product length in | 1.280 |
| Product length mm | 32.512 |
| Product Material | Carbon Steel |
| Product width in | 5.919 |
| Product width mm | 150.343 |
| Sub brand | Airflex |