Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 1.936 |
| Product height mm | 49.174 |
| Product length in | 1.875 |
| Product length mm | 47.625 |
| Product Material | Zinc Alloy |
| Product width in | 1.352 |
| Product width mm | 34.341 |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |