AIR TUBE
511903
Tools511903 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.800 |
| Product height mm | 223.520 |
| Product length in | 18.380 |
| Product length mm | 466.852 |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Sub brand | Airflex |