TORCH CUT RING
512219-01
Tools512219-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 49.000 |
| Product height mm | 1244.600 |
| Product length in | 49.000 |
| Product length mm | 1244.600 |
| Product Material | Carbon Steel |
| Product width in | 0.380 |
| Product width mm | 9.652 |
| Sub brand | Airflex |