BRACKET
512912
Tools512912 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.380 |
| Product height mm | 212.852 |
| Product length in | 6.000 |
| Product length mm | 152.400 |
| Product Material | Carbon Steel |
| Product width in | 14.000 |
| Product width mm | 355.6 |
| Sub brand | Airflex |