TC RING
513133-01
Tools513133-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 35.440 |
| Product height mm | 900.176 |
| Product length in | 35.440 |
| Product length mm | 900.176 |
| Product Material | Carbon Steel |
| Product width in | 0.531 |
| Product width mm | 13.487 |
| Sub brand | Airflex |