Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Spring Housing Casting |
| Product height in | 30.770 |
| Product height mm | 781.558 |
| Product length in | 30.770 |
| Product length mm | 781.558 |
| Product Material | Gray Cast Iron |
| Product width in | 3.220 |
| Product width mm | 81.788 |
| Sub brand | Airflex |