TORCH CUT RING
513592-01
Tools513592-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 24.310 |
| Product height mm | 617.474 |
| Product length in | 24.310 |
| Product length mm | 617.474 |
| Product Material | Carbon Steel |
| Product width in | 1.250 |
| Product width mm | 31.75 |
| Sub brand | Airflex |