TORCH CUT PLATE
513805-01
Tools513805-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 29.000 |
| Product height mm | 736.600 |
| Product length in | 29.000 |
| Product length mm | 736.600 |
| Product Material | Carbon Steel |
| Product width in | 1.750 |
| Product width mm | 44.45 |
| Sub brand | Airflex |