TORCH CUT RING
514122-01
Tools514122-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 78.380 |
| Product height mm | 1990.852 |
| Product length in | 78.380 |
| Product length mm | 1990.852 |
| Product Material | Carbon Steel |
| Product width in | 2.750 |
| Product width mm | 69.85 |
| Sub brand | Airflex |