TORCH CUT RING
514484-02
Tools514484-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 49.440 |
| Product height mm | 1255.776 |
| Product length in | 49.440 |
| Product length mm | 1255.776 |
| Product Material | Aluminum |
| Product width in | 3.500 |
| Product width mm | 88.9 |
| Sub brand | Airflex |